IESNA:LM-63-2002
[TEST]P1200572
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-950-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10610
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1244.9 1558.7 1842.4 2062 2241.1 2342.4 2390.1 2407.1 2493.1 2677.1
2981 3365 3742.9 4044.6 4308.6 4549.6 4701.9 4740.7 4647.1 4409.9
3931.3 3103.7 2562.1 2145.8 1699.5 1195.6 785.9 551 429.9 371.3
336.8 283.2 239.9 83.2 40.5 6.6 0
1244.9 1569.7 1856.1 2079.6 2243.9 2355 2412 2427.9 2499.1 2665
2946 3322.2 3693 4005.2 4271.9 4512.9 4693.6 4758.8 4699.1 4498.1
4098.3 3333.7 2665.6 2238.4 1797.5 1303.5 857.1 578.4 443.6 384.5
340.1 287.5 242.1 103 43.3 8.2 0
1244.9 1556 1836.9 2062.6 2238.4 2366 2436.6 2466.8 2522.6 2671.6
2910.9 3245 3601 3914.8 4168.4 4371.1 4561.1 4653.7 4630.1 4469.6
4148.1 3622.9 2887.9 2375.3 1937.7 1459 974.3 647.4 478.7 397.6
351.1 305.6 261.8 199.9 101.9 12 0
1244.9 1556 1828.7 2053.8 2241.7 2385.7 2482.1 2532.5 2585.1 2700.1
2878.1 3137.1 3444.9 3740.1 3977.8 4172.8 4336.6 4469.1 4504.7 4452.1
4258.8 3900 3396.2 2799.8 2238.4 1739.4 1216.4 778.8 531.3 404.2
348.9 302.9 258.5 205.9 144.6 56.4 0
1244.9 1510 1774.5 2005.6 2203.9 2379.1 2518.8 2611.4 2670.5 2761.4
2909.3 3099.3 3345.2 3595.5 3820.6 4014.5 4172.2 4312.5 4412.1 4439
4385.8 4222.6 3906.1 3427.4 2868.2 2297 1711.5 1128.2 708.7 475.4
362.6 322 279.9 213.6 144 44.9 0
1244.9 1485.9 1724.7 1949.8 2157.9 2350.7 2525.9 2664.5 2758.7 2846.9
2957.5 3116.3 3300.3 3518.9 3739 3958.1 4144.3 4290 4400.1 4491
4561.6 4538.1 4439 4213.9 3825 3321.1 2673.2 2050 1378.5 851.1
552.1 377.4 273.3 165.4 83.2 21.9 0
1244.9 1439.9 1647.4 1859.4 2065.3 2267.4 2462.4 2636 2780 2895.6
3012.8 3141 3281.7 3457 3658 3885.8 4120.2 4346.4 4546.9 4723.2
4883.7 5060 5139.5 5188.7 5177.8 4954.3 4527.7 3848 2948.7 1997.4
1152.9 598.6 305.6 176.4 86 29.6 0
1244.9 1404.8 1571.3 1753.1 1941.5 2119.5 2310.7 2496.3 2674.9 2832.6
2990.3 3136.6 3269.1 3412.1 3562.1 3723.1 3909.9 4121.3 4352.4 4597.8
4865.6 5250.1 5560.6 5750.1 5965.9 6122 6142.3 5932.5 5387 4504.1
3281.7 2117.9 1079.5 440.3 157.2 30.7 0
1244.9 1341.8 1459 1594.9 1743.8 1901.6 2062 2220.9 2378 2539.6
2708.8 2865.5 3035.8 3213.8 3398.9 3584.6 3790.5 4021.6 4277.4 4567.1
4905.6 5418.8 5928.1 6277 6722.3 7246.4 7807.2 8181.3 8101.3 7348.3
5797.8 3758.7 1594.3 486.9 153.4 31.8 0
1244.9 1330.9 1447.5 1572.4 1713.2 1862.1 2014.4 2166.1 2316.1 2468.4
2618.5 2774 2938.3 3116.3 3300.3 3491.5 3704 3938.9 4201.8 4501.4
4839.3 5382.6 5895.8 6273.7 6749.6 7320.9 7933.2 8323.1 8249.2 7448.5
5763.3 3524.3 1350.6 373 120.5 27.4 0
1244.9 1289.2 1349.5 1430.5 1528.6 1635.4 1743.3 1856.6 1973.8 2092.1
2211.5 2334.8 2459.1 2590.5 2731.8 2881.4 3045.7 3231.9 3456.4 3712.7
4024.9 4521.1 4897.4 5268.7 5721.6 6266.6 6778.1 6999.9 6768.3 5884.8
4344.2 2418 697.2 146.2 48.7 11 0
1244.9 1258.6 1292.5 1341.3 1408.6 1481.5 1560.9 1642.5 1725.2 1813.4
1899.4 1982.1 2067.5 2152.4 2242.2 2337 2436.6 2557.7 2697.9 2879.7
3142.6 3469 3691.4 3940 4237.4 4561.6 4782.9 4705.7 4319 3593.9
2595.5 1328.1 433.2 129.3 44.4 10.4 0
1244.9 1231.2 1236.1 1258.6 1295.3 1333.1 1382.9 1432.2 1480.9 1531.9
1576.2 1616.2 1649.6 1680.3 1701.6 1715.3 1729 1738.3 1753.7 1789.3
1874.7 1925.1 1934.4 1953 1982.1 2008.4 1936.6 1709.3 1385.1 1026.4
697.7 395.4 198.3 83.8 40.5 14.2 0
1244.9 1173.7 1131.5 1109.6 1107.4 1116.2 1131 1147.4 1158.9 1166
1165.5 1151.8 1130.4 1100.3 1060.3 1011.6 953 892.2 836.3 784.3
730.6 683 643 610.1 581.6 552.6 516.5 467.7 400.4 310
225.6 165.9 115 73.9 42.2 12 0
1244.9 1120.6 1043.3 1009.4 1001.2 1008.3 1023.6 1040 1048.3 1046.1
1034.6 1014.3 984.7 948 905.3 861.5 816 770.6 725.7 676.4
626.5 581.6 548.8 529.1 521.4 522.5 521.4 506.1 468.3 405.3
308.3 212.5 149 98 48.7 11 0
1244.9 1078.9 985.8 949.1 950.8 971.6 994.6 1009.4 1010.5 1000.6
981.4 954.1 921.7 884.5 845.1 806.2 765.1 721.8 677.5 636.4
605.2 578.4 560.3 548.8 538.9 527.4 509.3 490.7 467.7 431
375.2 294.7 193.3 106.8 50.9 11 0
1244.9 1039 943.1 918.5 933.8 962.3 984.7 995.7 991.3 974.3
948 916.8 880.7 845.1 807.3 770.6 745.4 715.3 677.5 647.4
627.1 600.3 558.1 524.7 502.8 481.4 459.5 437.6 417.9 399.8
378.4 343.9 281.5 215.8 126.5 30.7 0
1244.9 1016.5 920.7 907 933.3 960.6 983.1 989.7 979.3 952.4
920.1 883.4 844 808.9 778.8 761.8 741.6 720.8 700.5 655.6
615.6 583.8 552.1 522.5 491.8 465 438.7 414.6 389.4 360.4
331.9 306.2 268.4 231.7 162.1 63 0
1244.9 997.3 906.4 904.8 933.8 960.1 979.8 982 966.1 937.1
900.4 859.9 823.7 790.3 767.9 748.7 724 690.6 661.1 625.5
598.1 567.4 537.3 509.9 486.9 463.3 438.1 412.4 382.3 348.9
312.2 279.9 238.2 180.2 119.4 49.8 0
1244.9 986.4 899.3 904.2 936 961.7 979.3 976 955.7 921.2
878.5 838.5 804.5 778.8 766.8 737.7 692.8 640.8 620 602.5
571.2 547.1 526.3 495.7 472.7 454.6 431 403.1 369.7 333
293 275.5 237.1 155 112.8 69 0
1244.9 984.2 894.9 904.8 936.5 962.8 978.7 974.3 949.7 910.8
867.5 828.1 794.7 778.8 760.2 723.5 657.8 614.5 603.5 582.2
554.8 525.2 497.3 475.9 462.8 451.3 429.9 403.6 371.9 335.2
296.3 306.2 244.3 163.2 124.3 46 0
1244.9 984.2 894.4 906.4 937.1 963.4 978.2 976 951.9 911.3
867.5 827.5 794.1 779.4 758.5 721.3 652.8 615 606.3 581.6
553.2 520.8 497.8 469.4 465.5 451.3 429.4 403.6 374.1 334.6
297.4 301.8 209.8 168.7 122.7 44.4 0
